MAX Sheets For Bepop Machines, 100 Type【1-2 Pieces Per Package】

MAX Sheets For Bepop Machines, 100 Type

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

[Features]
· Sheets for Bepop machines.
· New Bepop sheets with perforations along the edge and improved so that the amount of sheets left is visually apparent.

Part Number
IL90119
IL90272
IL90273
IL91186
IL99297
IL99601
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งDetails Type Tape length
(m)
Color JAN Code Specifications Quantity

2 Pieces Per Package

8 Day(s) or more UL supported sheet10White4902870791971-1 pack (2 rolls)

2 Pieces Per Package

8 Day(s) or more UL supported sheet10Silver4902870791988-1 pack (2 rolls)

2 Pieces Per Package

8 Day(s) or more UL supported sheet10Transparent4902870791995-1 pack (2 rolls)

2 Pieces Per Package

2 Day(s) or more Environment-friendly sheet10White4902870774844-1 pack (2 rolls)
2 Day(s) or more Laminated sheet15-4902870691684Laminated film1 pack (2 rolls)

2 Pieces Per Package

2 Day(s) or more Application sheet for transfer20-4902870661571-1 pack (2 rolls)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Option Quantity 1 pack (2 rolls)

Additional Products in this Category

Tech Support