MAX MC-140 Saddle Stitch Multi-functional Scale

MAX MC-140 Saddle Stitch Multi-functional Scale

[Features]
· Enables easy saddle-stitch binding using a regular No. 10 stapler.
· MAX multi-functional scale that can handle up to 10 sheets of PPC paper.

Method of use
(1) Insert into target paper and align with paper size guide.
(2) Align stapler with open recess part of this tool.
(3) Push in vertically from directly above.
Capable of saddle-stitch stapling pamphlets or newspapers.

Part Number
MC90001
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
(g)
Quantity
8 Day(s) or more 501 pc

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Binding Tool Main Body Color Clear Size(mm) 204 × 65 × 6.5
JAN code 4902870717940 Quantity 1 pc

Please check the type/dimensions/specifications of the part MC90001 in the MAX MC-140 Saddle Stitch Multi-functional Scale series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน MC90001 ในชุด MAX MC-140 Saddle Stitch Multi-functional Scale

Additional Products in this Category

Tech Support