• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

MAX Direct Thermal Labels For ELP-60N

MAX Direct Thermal Labels For ELP-60N

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

[Features]
· ELP-60, 60S, 60N, 60N2 dedicated consumables
· Material used does not contain fluorescent whitening agent and can be used for food labels.
· ELP-L3948N-20 can be used with equipment with keyboard software Ver. 1.20 or later (ELP-60S, and printer driver Ver. 4.08 or later (ELP-60S/ELP-60).
· ELP-L6200NR-51 only compatible with ELP-60N2.

Part Number
IL90036
IL90037
IL90038
IL90039
IL90280
Part NumberVolume DiscountDays to Shipวันจัดส่งDetails Type Size
(mm)
JAN Code Quantity
10 Day(s) or more Die-cut labelWidth 29 × Pitch 4249028707085591 roll (700 sheets)
4 Day(s) or more Die-cut labelWidth 62 × Pitch 4249028707085661 roll (700 sheets)
4 Day(s) or more Die-cut labelWidth 62 × Pitch 5749028707085731 roll (530 sheets)
10 Day(s) or more Non-fixed length labelWidth 6249028707085801 roll (34 m)
Quote Die-cut labelWidth 39 × Pitch 4849028707185581 roll (620 sheets)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Option Compatible Model ELP-60N, ELP-60N2

Additional Products in this Category

Tech Support