• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

MAX Multi-Purpose Stamp Pad, Medium/Large Size

MAX Multi-Purpose Stamp Pad, Medium/Large Size

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

[Features]
· Ink dies rapidly 40 seconds after stamping.
· Rapid-drying ink allows for smooth work after stamping.
(Varies depending on target object, use environment, stamp size and amount of ink applied)
· Special ink adheres strongly to material surface.
· Adheres firmly and securely without slipping.
· Even produces clear stamps on non-absorbent surfaces such as metal, plastic, glass, coated paper or cardboard.
· Includes rubber bumpers that prevent the stamp slipping and protect it when dropped.
· Case structure means color of ink is clear at a glance without opening the lid.

Part Number
SA90303
SA90313
SA90353
Part NumberVolume DiscountDays to Shipวันจัดส่งSize
(mm)
JAN code Compatible models Quantity
8 Day(s) or more 110 × 704902870704407ST-55G, ST-330G1 unit
8 Day(s) or more 140 × 904902870704445ST-55G, ST-330G1 unit
8 Day(s) or more 92 × 554902870709273ST-55G, ST-330G1 unit

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Stamp pad /vermilion Ink Color White Type of ink Special ink
Quantity 1 unit

Additional Products in this Category

Tech Support