MAX Instant-Dry Stamp Pad

MAX Instant-Dry Stamp Pad

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

[Features]
· Dedicated refill ink for ink pad.

Part Number
SA90083
SA90092
SA90102
SA90112
Part NumberVolume DiscountDays to Shipวันจัดส่งProduct Type Type of ink Size
(mm)
JAN code Specifications Pad surface size
(mm)
Refill ink Compatible models Material Mass
(g)
Quantity
9 Day(s) or more Refill ink-75 × ø304902870682132---SA-103SE, SA-203SE, SA-303SE--1 bottle (30 mL)
4 Day(s) or more Stamp pad /vermilionUltra-fine particle oil-based pigment16 × 112 × 824902870681272Recycled materials, Product compliant with Japan's Green Purchasing Law92 × 55SA-30 Indigo-Recycled ABS resin761 unit
9 Day(s) or more Stamp pad /vermilionUltra-fine particle oil-based pigment17 × 84 × 664902870681302Recycled materials, Product compliant with Japan's Green Purchasing Law64 × 38SA-30 Indigo-Recycled ABS resin451 unit
9 Day(s) or more Stamp pad /vermilionUltra-fine particle oil-based pigment18 × 125 × 924902870681333Recycled materials, Product compliant with Japan's Green Purchasing Law105 × 63SA-30 Indigo-Recycled ABS resin1021 unit

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Ink Color Blue

Additional Products in this Category

Tech Support