• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

90° Shoulder Mill M680 Series Insert AONT-MM【10 Pieces Per Package】 (Part Numbers)

Part Number
AONT10T308MM-TN7525
AONT10T308MM-TN7535
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งwork material Material type Order No.

10 Pieces Per Package

22 Day(s) or more Steel / Stainless SteelTN75252031644

10 Pieces Per Package

22 Day(s) or more Steel / Stainless Steel / Cast IronTN75352030453

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape (initial letter of model number) A (85° parallelogram) Clearance angle Other Available corners 2
Cutting blade length(mm) 10.44 Thickness(mm) 3.97 Nose R(°) 0.8
Dimension W(mm) 7.54

Additional Products in this Category

Tech Support