• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Copy Mill M200 Series iC12, Screw-On

Copy Mill M200 Series iC12, Screw-On

[Features]
· Double sided, 12 cutting edges
· Rotation prevention feature for improving stability and higher feed rates
· Pocketing and profiling features

PDF

Japanese Only

 
Part Number
M200D32Z03M16RN12
M200D35Z03M16RN12
M200D42Z04M16RN12
Part NumberVolume DiscountDays to Shipวันจัดส่งblade diameter D
(φ)
Number of flutes
(sheet)
Maximum rotation speed
(RPM)
Order No. Mass
(kg)
25 Day(s) or more 32239,16041475600.18
25 Day(s) or more 35337,44041475610.19
25 Day(s) or more 42434,18041475620.24

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Machining Application Plane / Side / Groove Mounting Method Centering Plug Maximum Cutting Depth (Ad)(mm) 3
Coolant hole Yes

Additional Products in this Category

Tech Support