• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Copy Mill M370 Series iC08 Medium Cutting Screw-On

Copy Mill M370 Series iC08 Medium Cutting Screw-On

[Features]
· Double sided, 6 cutting edges
· Highest metal-chip removal rates
· Ideal for roughening applications

PDF

Japanese Only

 
Part Number
M370D025Z02M12WO08
M370D025Z03M12WO08
M370D032Z04M16WO08
M370D042Z05M16WO08
Part NumberVolume DiscountDays to Shipวันจัดส่งblade diameter D
(φ)
Mounting Method Number of flutes
(sheet)
Maximum rotation speed
(RPM)
Order No. Mass
(kg)
25 Day(s) or more 25With handle246,00040561860.09
25 Day(s) or more 25Centering Plug346,00041709180.09
25 Day(s) or more 32Centering Plug438,70040561870.21
25 Day(s) or more 42Centering Plug532,50040561880.57

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Machining Application Plane / Side / Groove / Inclined Cuts Finish category Rough and medium rough processing Maximum Cutting Depth (Ad)(mm) 1.3
Coolant hole Yes

Additional Products in this Category

Tech Support