• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 21:00 27/10/2019. We apologize for the inconvenience.

Victory VSM17 Series Shoulder Mill Insert XDPT-MH【10 Pieces Per Package】

Victory VSM17 Series Shoulder Mill Insert XDPT-MH

[Features]
· For heavy cutting; ideal for steel and cast iron.

PDF

Japanese Only

 
Part Number
XDPT170408PESRMH-WK15CM
XDPT170408PESRMH-WP35CM
XDPT170408PESRMH-WP40PM
XDPT170412PESRMH-WK15CM
XDPT170412PESRMH-WP35CM
XDPT170412PESRMH-WP40PM
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งwork material Material type Nose R
(°)
Dimension L1
(mm)
Order No.

10 Pieces Per Package

22 Day(s) or more Cast IronWK15CM0.819.155989053

10 Pieces Per Package

22 Day(s) or more Steel / Stainless Steel / Cast Iron / High Hardness MaterialWP35CM0.819.155989054

10 Pieces Per Package

22 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWP40PM0.819.155989052

10 Pieces Per Package

22 Day(s) or more Cast IronWK15CM1.219.165991817

10 Pieces Per Package

22 Day(s) or more Steel / Stainless Steel / Cast Iron / High Hardness MaterialWP35CM1.219.165991816

10 Pieces Per Package

22 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWP40PM1.219.165991815

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape (initial letter of model number) Other Clearance angle D(15°) Available corners 2
Thickness(mm) 4.91 Dimension W(mm) 9.60

Additional Products in this Category

Tech Support