• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Nel Finishing Buffing Pad【5 Pieces Per Package】

Nel Finishing Buffing Pad

· Nel fabric (flannel)
· Polish by applying an abrasive for resins. Finishing of wood, resin, light metals, etc.

Part Number
NNB-50-6
NNB-50-9.53
NNB-75-6
NNB-75-9.53
NNB-100-9.53
NNB-100-12.7
NNB-125-9.53
NNB-125-12.7
NNB-150-12.7
NNB-150-15.88
NNB-150-19.05
NNB-150-25.4
NNB-200-12.7
NNB-200-15.88
NNB-200-19.05
NNB-200-25.4
NNB-250-12.7
NNB-250-15.88
NNB-250-19.05
NNB-250-25.4
NNB-300-25.4
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งOuter Diameter
(mm)
Hole Diameter
(mm)

5 Pieces Per Package

Quote 506

5 Pieces Per Package

Quote 509.53

5 Pieces Per Package

Quote 756

5 Pieces Per Package

Quote 759.53

5 Pieces Per Package

Quote 1009.53

5 Pieces Per Package

Quote 10012.7

5 Pieces Per Package

Quote 1259.53

5 Pieces Per Package

Quote 12512.7

5 Pieces Per Package

Quote 15012.7

5 Pieces Per Package

Quote 15015.88

5 Pieces Per Package

Quote 15019.05

5 Pieces Per Package

Quote 15025.4

5 Pieces Per Package

Quote 20012.7

5 Pieces Per Package

Quote 20015.88

5 Pieces Per Package

Quote 20019.05

5 Pieces Per Package

Quote 20025.4

5 Pieces Per Package

Quote 25012.7

5 Pieces Per Package

Quote 25015.88

5 Pieces Per Package

Quote 25019.05

5 Pieces Per Package

Quote 25025.4

5 Pieces Per Package

Quote 30025.4

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)