• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
ISOFLEX-TOPAS Roller Bearing Lubricant (Synthetic Hydrocarbon Oil Grease, Multipurpose)

ISOFLEX-TOPAS Roller Bearing Lubricant (Synthetic Hydrocarbon Oil Grease, Multipurpose)

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
43 Day(s)

NB-52, NB152, NCA-52
[Features]
 · Multipurpose grease with excellent heat resistance.
 · Excellent load resistance, water resistance and high-speed properties.
 · Few adverse effects on rubber and plastic.
 · ISOFLEX TOPAS NB 52 can also be used for electrical contacts.
[Usage cases]
 · Bearings, gears and sliding sections of automotive accessories, electrical components, home appliances, office equipment, etc.
 · Rubber and plastic sliding sections.
 · Sliding contact points of automobile accessories, electrical components, etc.

AK-50
[Features]
 · Suitable for plastic sliding sections.
 · Can also be used for high-speed bearings.
 · Few adverse effects on rubber and plastic.
[Usage cases]
 · Plastic sliding sections.
 · Linear bearings, ball screws and other sliding parts.

Basic Specifications

  • Type
    Can
  • Heat Resistant
  • Water Resistance
  • Consistency
    2
  • Detailed type
    High-speed properties / Load resistance / Multipurpose
  • Base oil
    Synthetic hydrocarbon oil
  • Thickener
    Special calcium soap
  • Quantity
    1 can (1 kg)
Part Number
Quantity

Refine byกรองตาม

  • 1 can (1 kg)
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
1 can (1 kg)
43 Day(s)
-

Part Number : ISOFLEX-TOPAS-NCA-52-1KG
Days to Shipวันจัดส่ง 43 Day(s)
Standard Unit Price -
Quantity 1 can (1 kg)

Specificationtitle

  • Type
    Can
  • Heat Resistant
  • Water Resistance
  • Consistency
    2
  • Detailed type
    High-speed properties / Load resistance / Multipurpose
  • Base oil
    Synthetic hydrocarbon oil
  • Thickener
    Special calcium soap
  • Mass(g)
    1,000
  • Operating Temperature Range(°C)
    -50 to 150
  • Color
    Beige
  • Dropping point(°C)
    >200
  • DmN value(×10,000)
    100
  • Apparent viscosity NKL grade
    M

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ

  1. 1

Additional Products in this Category

Tech Support