GT Air Ratchet Wrench Kit

GT Air Ratchet Wrench Kit

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

[Features]
· Set contents: Air ratchet wrench body × 1 pc. / One-touch plug × 1 pc. / Impact socket 8, 10, 12, 13, 14, 17 mm × 1 pc. / Sealing tape × 1 pc. / Extension burr 75 mm × 1 pc. / Mini oil feeder × 1 pc. / Operating air pressure: 0.61 MPa / Air consumption: 98 L/min / No-load rotation speed: 250 min-1 / Maximum torque: 34 N·m / Capacity: W3/8, M10 bolt (17 mm on opposite side of nut) / Insertion angle: 9.5 mm (3/8 inch) / Overall length: 170 mm; Main body mass: 0.6 kg / Air connection port: 6.35 mm (1/4 inch) PT female / PT male hose size: 6.5 mm (1/4 inch) or larger
[Applications]
· Air ratchet wrench (with socket)

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

GTAR-02

Part Number
GTAR-02
Part NumberVolume DiscountDays to Shipวันจัดส่งWeight
(g)
Package mass
(g)
Set contents
4 Day(s) or more 1,156 (main body: 600)1,202Air ratchet wrench main body × 1 pc. / One-touch plug × 1 pc. / Impact socket 8, 10, 12, 13, 14, 17 mm × 1 pc. / Sealing tape × 1 pc. / Extension burr 75 mm × 1 pc. / Mini oil feeder × 1 pc

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Length(mm) 215 Height(mm) 115 Width(mm) 50
Package length(mm) 220 Package width(mm) 120 Package height(mm) 50
Operating air pressure(MPa) 0.61 Air consumption(L/min) 98 No-load rotation speed(min-1) 250
Maximum torque(N·m) 34 Capacity W3/8 / M10 bolts (17 mm on opposite side of nut) Insertion angle(mm) 9.5 (3/8 inch)
Overall main body length(mm) 170 Air connection port 6.35 mm (1/4 inch) PT female / PT male  Hose size Inner diameter 6.5 mm (1/4 inch) or greater
JAN code 4904781375301

Please check the type/dimensions/specifications of the part GTAR-02 in the GT Air Ratchet Wrench Kit series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน GTAR-02 ในชุด GT Air Ratchet Wrench Kit

Additional Products in this Category

Tech Support