• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 21:00 27/10/2019. We apologize for the inconvenience.

GT Counterbore Cutter, Triangular Shank

GT Counterbore Cutter, Triangular Shank

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

  • ZAC-40
  • ZAC-45
  • ZAC-50
  • ZAC-55
  • ZAC-60
  • ZAC-65

[Features]
· Size line up (mm): 40, 45, 50, 55, 60, 65.
· Deep hole machining: up to 40 mm.
· Triangular shank diameter: 8 mm.
· Applicable models: electric drill, drilling press.
· Suitable number of rotations: 600 to 1,300 min-1.
· Applicable materials: general wood
[Applications]
· For grinding wood.
[Caution]
· This product is for woodworking.
· Does not drill holes in metal.
· Confirm that there are no abnormalities such as deformation or cracks in the bit prior to use.
· Use after firmly attaching the bit.
· Confirm that there are no abnormalities after running idle for approximately 3 minutes prior to use.
· Carefully read the instruction manual of the electric power tool being used and then use as instructed.
· Do not use with vibration drills.
· Please wear protective glasses or a mask as a safety precaution when working. Do not wear work gloves as they may get caught in the rotating part.
· Do not touch the bit with your bare hands.
· Do not use drills with less than the indicated capacity on workpieces.
· When drilling slanted holes, first drill a vertical hole and then drill diagonally to this vertical hole.
· Use at the suitable number of rotations.
· Be careful not to get burned as the drill bit may reach extremely high temperatures immediately after use.
· Store in a clean state after use while avoiding dust and moisture, etc.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
ZAC-40
ZAC-45
ZAC-50
ZAC-55
ZAC-60
ZAC-65
Part NumberVolume DiscountDays to Shipวันจัดส่งLength
(mm)
Height
(mm)
Package: vertical
(mm)
Package: horizontal
(mm)
Package: height
(mm)
Diameter size
(mm)
JAN code Weight
(g)
Package weight
(g)
Material Applicable models Applicable materials
4 Day(s) or more 40130481504840490478138792295150Carbon steel titanium coatingElectric drill / drilling pressGeneral wood
4 Day(s) or more 45150481704845490478138793995170Carbon steel titanium coatingElectric drill / drilling pressGeneral wood
4 Day(s) or more 50164681866850490478138794695186Carbon steel titanium coatingElectric drill / drilling pressGeneral wood
4 Day(s) or more 55186682086855490478138795395208Carbon steel titanium coatingElectric drill / drilling pressGeneral wood
4 Day(s) or more 60226682486860490478138796095248Carbon steel titanium coatingElectric drill / drilling pressGeneral wood
4 Day(s) or more 65254682766865490478138797795276Carbon steel titanium coatingElectric drill / drilling pressGeneral wood

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Width(mm) 170 Deep hole machining Works up to 40 mm Hexagonal shank diameter(mm) Triangular shank diameter: 8
Suitable number of rotations(min-1) 600 to 1,300

Additional Products in this Category

Tech Support