GT Counterbore Cutter, Hexagonal Shank

GT Counterbore Cutter, Hexagonal Shank

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

  • ZAC-10
  • ZAC-15
  • ZAC-20
  • ZAC-22
  • ZAC-25
  • ZAC-26
  • ZAC-30
  • ZAC-35

[Features]
Size line up (mm): 10, 15, 20, 22, 25, 26, 30, 35.
· Deep hole machining: up to 40 mm.
· Hexagonal shank diameter: 6.35 mm.
· Applicable models: impact driver / electric drill / drilling press.
· Suitable number of rotations: 600 to 1,300 min-1.
· Applicable materials: general wood
[Applications]
· For grinding wood.
[Caution]
· This product is for woodworking.
· Does not drill holes in metal.
· Confirm that there are no abnormalities such as deformation or cracks in the bit prior to use.
· Use after firmly attaching the bit.
· Confirm that there are no abnormalities after running idle for approximately 3 minutes prior to use.
· Carefully read the instruction manual of the electric power tool being used and then use as instructed.
· Do not use with vibration drills.
· Please wear protective glasses or a mask as a safety precaution when working. Do not wear work gloves as they may get caught in the rotating part.
· Do not touch the bit with your bare hands.
· Do not use drills with less than the indicated capacity on workpieces.
· When drilling slanted holes, first drill a vertical hole and then drill diagonally to this vertical hole.
· Use at the suitable number of rotations.
· Be careful not to get burned as the drill bit may reach extremely high temperatures immediately after use.
· Store in a clean state after use while avoiding dust and moisture, etc.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
ZAC-10
ZAC-15
ZAC-20
ZAC-22
ZAC-25
ZAC-26
ZAC-30
ZAC-35
Part NumberVolume DiscountDays to Shipวันจัดส่งHeight
(mm)
Width
(mm)
Package: vertical
(mm)
Package: horizontal
(mm)
Package: height
(mm)
Diameter size
(mm)
JAN code Weight
(g)
Package weight
(g)
Material Applicable models Applicable materials
4 Day(s) or more 101017075281049047813878232644Carbon steel titanium coatingImpact driver / electric drill / drilling pressGeneral wood
4 Day(s) or more 151517075281549047813878304462Carbon steel titanium coatingImpact driver / electric drill / drilling pressGeneral wood
4 Day(s) or more 202017075282049047813878474866Carbon steel titanium coatingImpact driver / electric drill / drilling pressGeneral wood
4 Day(s) or more 222216875282249047813903595268Carbon steel titanium coatingImpact driver / electric drill / drilling pressGeneral wood
4 Day(s) or more 252517075282549047813878926886Carbon steel titanium coatingImpact driver / electric drill / drilling pressGeneral wood
4 Day(s) or more 262616875282649047813903667288Carbon steel titanium coatingImpact driver / electric drill / drilling pressGeneral wood
4 Day(s) or more 303017095483049047813879087898Carbon steel titanium coatingImpact driver / electric drill / drilling pressGeneral wood
4 Day(s) or more 3535170954835490478138791588108Carbon steel titanium coatingImpact driver / electric drill / drilling pressGeneral wood

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Length(mm) 92 Deep hole machining Works up to 40 mm Hexagonal shank diameter(mm) 6.35
Suitable number of rotations(min-1) 600 to 1,300

Additional Products in this Category

Tech Support