• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

GT Titanium-Coated Drill

GT Titanium-Coated Drill

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

  • GTTD-15
  • GTTD-20
  • GTTD-25
  • GTTD-28
  • GTTD-30
  • GTTD-32
  • GTTD-35
  • GTTD-38
  • GTTD-40
  • GTTD-45
  • GTTD-50
  • GTTD-55
  • GTTD-60

[Features]
· Drill tip diameter line up (mm): 1.5, 2.0, 2.5, 2.8, 3.0, 3.2, 3.5, 3.8, 4.0, 4.5, 5.0, 5.5, 6.0· Hexagonal shank: 6.35 mm· Caution: Do not use for unintended applications such as stainless steel, or thin fragile materials including acrylic, styrene-based resins, etc.
[Applications]
· For drilling holes in iron, wood, light metals, and synthetic resins

(i)Caution

  • Inspect and confirm that there are no abnormalities such as deformation or cracks, etc. prior to use. When using with an impact screwdriver, always avoid impacts as this may break the shank. Do not use for unintended applications such as stainless steel, etc. Do not use on thin fragile materials such as acrylic or styrene-based resins, etc. Exercise caution as this product easily bends when force is applied.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
GTTD-15
GTTD-20
GTTD-25
GTTD-28
GTTD-30
GTTD-32
GTTD-35
GTTD-38
GTTD-40
GTTD-45
GTTD-50
GTTD-55
GTTD-60
Part NumberVolume DiscountDays to Shipวันจัดส่งLength
(mm)
Height
(mm)
Width
(mm)
Package: vertical
(mm)
Package: horizontal
(mm)
Package: height
(mm)
Bit tip diameter
(mm)
Overall length
(mm)
JAN code Weight
(g)
Package weight
(g)
Material
4 Day(s) or more 686.356.3512533101.5Approximately 6849047813822171616Drill bit: HSS (titanium coating), Hexagonal shank part: S45C
4 Day(s) or more 746.356.3512533112.0Approximately 74.549047813822241616Drill bit: HSS (titanium coating), Hexagonal shank part: S45C
4 Day(s) or more 826.356.3512533122.5Approximately 82.349047813822311818Drill bit: HSS (titanium coating), Hexagonal shank part: S45C
4 Day(s) or more ---14037132.8Approximately 86.24904781382248-18Drill bit: HSS (titanium coating), Hexagonal shank part: S45C
4 Day(s) or more ---14037133.0Approximately 86.84904781382255-20Drill bit: HSS (titanium coating), Hexagonal shank part: S45C
4 Day(s) or more ---14037133.2Approximately 904904781382262-20Drill bit: HSS (titanium coating), Hexagonal shank part: S45C
4 Day(s) or more ---14037133.5Approximately 95.34904781382279-20Drill bit: HSS (titanium coating), Hexagonal shank part: S45C
4 Day(s) or more ---16037103.8Approximately 1004904781382286-22Drill bit: HSS (titanium coating), Hexagonal shank part: S45C
4 Day(s) or more ---16037114.0Approximately 100.34904781382293-22Drill bit: HSS (titanium coating), Hexagonal shank part: S45C
4 Day(s) or more ---16037104.5Approximately 104.24904781382309-24Drill bit: HSS (titanium coating), Hexagonal shank part: S45C
4 Day(s) or more ---16037105.0Approximately 110.44904781382316-24Drill bit: HSS (titanium coating), Hexagonal shank part: S45C
4 Day(s) or more ---16037105.5Approximately 117.44904781382323-26Drill bit: HSS (titanium coating), Hexagonal shank part: S45C
4 Day(s) or more ---16237106.0Approximately 1184904781382330-30Drill bit: HSS (titanium coating), Hexagonal shank part: S45C

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Hexagonal shank(mm) 6.35

Additional Products in this Category

Tech Support