GT Tape Measure With Lock

GT Tape Measure With Lock

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

  • 478138639
  • 478138640
  • 478138641
  • 478138642
  • 478138643

[Features]
· Lineup (tape length × tape width): 2 m × 16 mm (white), 3.5 m × 16 mm (pink), 5.5 m × 19 mm (yellow), 5.5 m × 25 mm (black), 7.5 m × 25 mm (violet) · Specifications: with locking fixture, scale specification: metric, JIS: Grade 1, tape: nylon-coated
[Applications]
· For measuring length

(i)Caution

  • Be careful not to cut your hands on the edge of the tape. To avoid accidents, discontinue use if product breakage or deformation occurs. As it is a non-insulated tool, take sufficient care to avoid electric shock. Under no circumstances should you disassemble this product as it is dangerous. Do not pull the tape beyond its indicated length. Doing so may damage the product.
Part Number
478138639
478138640
478138641
478138642
478138643
Part NumberVolume DiscountDays to Shipวันจัดส่งLength
(m)
Tape Width
(mm)
Length
(mm)
Height
(mm)
Width
(mm)
Package length
(mm)
Package width
(mm)
Package height
(mm)
Color JAN code Weight
(g)
Package weight
(g)
Specifications
10 Day(s) or more 216653560656035White49047813863909090With lock
10 Day(s) or more 3.516653560656035Pink4904781386406128128With lock
10 Day(s) or more 5.519704070707040Yellow4904781386413206206With lock
10 Day(s) or more 5.525754370757043Black4904781386420270270With lock
10 Day(s) or more 7.525843584858545Violet4904781386437360358With lock

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Standard JIS1 Grade Product Type Main Body Scale specification Metric
Tape Nylon coat

Additional Products in this Category

Tech Support