• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

GT Compact Tape Measure

GT Compact Tape Measure

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

  • 478138798
  • 478138799
  • 478138979

[Features]
· Lineup (tape length × tape width): 3.5 m × 19 mm, 5.5 m × 19 mm, 5.5 m × 25 mm, scale specification: metric, consecutive number indication, stopper: automatic stop type
[Applications]
· For measuring length

(i)Caution

  • Be careful not to cut your hands on the edge of the tape. To avoid accidents, discontinue use if product breakage or deformation occurs. As it is a non-insulated tool, take sufficient care to avoid electric shock. Under no circumstances should you disassemble this product as it is dangerous. Do not pull the tape beyond its indicated length. Doing so may damage the product.

GT Compact Tape Measure: Related image

Part Number
478138798
478138799
478138979
Part NumberVolume DiscountDays to Shipวันจัดส่งLength
(m)
Tape Width
(mm)
Length
(mm)
Height
(mm)
Width
(mm)
Package width
(mm)
Package height
(mm)
JAN code Weight
(g)
Package weight
(g)
Specifications
10 Day(s) or more 5.51970396060394904781387984176176Stopper: automatic stop type
10 Day(s) or more 5.52570486262484904781387991220220Stopper: automatic stop type
10 Day(s) or more 3.51965406070454904781389797142142Stopper: automatic stop type

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Main Body Package length(mm) 70 Scale specification Metric, consecutive number indication

Additional Products in this Category

Tech Support