• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
View Other Model Numbers
AZ-5369 Short-Sleeve Smock 5369-005-L

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

AZ-5369 Short-Sleeve Smock
Part Number: 5369-005-L

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Shipวันจัดส่ง: 6 Day(s) or more

[Features]
· Eco Mark certified workwear that can be used in a wide range of fields.
· Anti-static
· Fabric: Eco-Youth high-twist tropical (65% polyester, 35% cotton) (55% recycled polyester)
· Buttons: button with thread

Specifications of 5369-005-Lข้อกำหนดของ 5369-005-L

Please check the type/dimensions/specifications of the part 5369-005-L in the AZ-5369 Short-Sleeve Smock series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 5369-005-L ในชุด AZ-5369 Short-Sleeve Smock

Products like this...

Part Number
5369-005-3L
5369-005-4L
5369-005-5L
5369-005-LL
5369-005-M
5369-005-S
Part NumberVolume DiscountDays to Shipวันจัดส่งColor (Group) Color Details Size Details Amount Of Content
6 Day(s) or more GreenEarth green3L-
6 Day(s) or more GreenEarth green4L-
6 Day(s) or more GreenEarth green5L-
6 Day(s) or more GreenEarth greenLL-
6 Day(s) or more GreenEarth greenM-
6 Day(s) or more GreenEarth greenS-

Additional Products in this Category

Tech Support