• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Carbide Inserts TPGN【10 Pieces Per Package】

 
Part Number
TPGN110304-THM
TPGN110308-WK20CT
TPGN160304-THM
TPGN160308-WK20CT
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งwork material Material type Material classification
(mm)
Cutting blade length
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

22 Day(s) or more Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialTHMNon-coated11.000.42015100

10 Pieces Per Package

12 Day(s) or more Steel / Cast IronWK20CTCarbide coat11.000.84170952

10 Pieces Per Package

3 Day(s) or more Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialTHMNon-coated16.500.42015113

10 Pieces Per Package

22 Day(s) or more Steel / Cast IronWK20CTCarbide coat16.500.84170953

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape T (Triangle) Rake angle Pozidriv Thickness(mm) 3.18
Clearance angle(°) 11

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)