• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Carbide Inserts CPMT-FP【10 Pieces Per Package】

 
Part Number
CPMT09T302FP-WM25CT
CPMT09T304FP-WP25CT
CPMT09T308FP-WK20CT
CPMT09T308FP-WP15CT
CPMT09T308FP-WP25CT
CPMT060202FP-WM25CT
CPMT060204FP-WM25CT
CPMT060204FP-WP15CT
CPMT060204FP-WP25CT
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งwork material Material type Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

3 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT9.533.970.24168825

10 Pieces Per Package

3 Day(s) or more Steel / Cast IronWP25CT9.533.970.44170328

10 Pieces Per Package

3 Day(s) or more Steel / Cast IronWK20CT9.533.970.84170108

10 Pieces Per Package

3 Day(s) or more Steel / Cast IronWP15CT9.533.970.84170019

10 Pieces Per Package

3 Day(s) or more Steel / Cast IronWP25CT9.533.970.84170329

10 Pieces Per Package

22 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT6.452.380.24168822

10 Pieces Per Package

22 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT6.452.380.44168823

10 Pieces Per Package

22 Day(s) or more Steel / Cast IronWP15CT6.452.380.44170016

10 Pieces Per Package

22 Day(s) or more Steel / Cast IronWP25CT6.452.380.44170326

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape C (80° Diamond-Shape) Rake angle Pozidriv Material classification(mm) Carbide coat
Clearance angle(°) 11 Breaker applications Finishing to medium cutting

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)