• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

WMT Series, Cut-Off Inserts, WMT-CM【10 Pieces Per Package】

 
Part Number
WMTC015L05CM08-WU25PT
WMTC015N00CM08-WU25PT
WMTC015R05CM08-WU25PT
WMTC015R12CM08-WU25PT
WMTC020L05CM08-WU25PT
WMTC020L12CM08-WU25PT
WMTC020N00CM08-WU25PT
WMTC020R05CM08-WU25PT
WMTC020R12CM08-WU25PT
WMTC030L05CM17-WU25PT
WMTC030L12CM17-WU25PT
WMTC030N00CM17-WU25PT
WMTC030R05CM17-WU25PT
WMTC030R12CM17-WU25PT
WMTC040L05CM17-WU25PT
WMTC040L12CM17-WU25PT
WMTC040N00CM17-WU25PT
WMTC040R05CM17-WU25PT
WMTC040R12CM17-WU25PT
WMTC094N00CM13-WU25PT
WMTC094R05CM13-WU25PT
WMTC094R12CM13-WU25PT
WMTC125N00CM17-WU25PT
WMTC125R05CM17-WU25PT
WMTC125R12CM17-WU25PT
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งSelfishly Seat size Dimension W
(mm)
Overall length
(mm)
Order No.

10 Pieces Per Package

22 Day(s) or more Left-hand11.5019.314169671

10 Pieces Per Package

22 Day(s) or more No-hand11.5019.304169668

10 Pieces Per Package

22 Day(s) or more Right-hand11.5019.314169670

10 Pieces Per Package

3 Day(s) or more Right-hand11.5019.284169672

10 Pieces Per Package

3 Day(s) or more Left-hand21.9919.214169677

10 Pieces Per Package

22 Day(s) or more Left-hand22.0019.254169680

10 Pieces Per Package

22 Day(s) or more No-hand22.0019.214169673

10 Pieces Per Package

22 Day(s) or more Right-hand22.0019.264169675

10 Pieces Per Package

3 Day(s) or more Right-hand22.0019.264169678

10 Pieces Per Package

22 Day(s) or more Left-hand33.0025.404169686

10 Pieces Per Package

3 Day(s) or more Left-hand33.0025.404169690

10 Pieces Per Package

4 Day(s) or more No-hand33.0025.404169682

10 Pieces Per Package

22 Day(s) or more Right-hand33.0025.404169684

10 Pieces Per Package

4 Day(s) or more Right-hand33.0025.404169688

10 Pieces Per Package

22 Day(s) or more Left-hand44.0025.404169695

10 Pieces Per Package

22 Day(s) or more Left-hand44.0025.404169697

10 Pieces Per Package

22 Day(s) or more No-hand44.0025.404169692

10 Pieces Per Package

22 Day(s) or more Right-hand44.0025.404169694

10 Pieces Per Package

22 Day(s) or more Right-hand44.0025.404169696

10 Pieces Per Package

22 Day(s) or more No-hand2B2.3922.324169576

10 Pieces Per Package

22 Day(s) or more Right-hand2B2.3922.324169578

10 Pieces Per Package

22 Day(s) or more Right-hand2B2.3922.284169580

10 Pieces Per Package

22 Day(s) or more No-hand33.1725.414169582

10 Pieces Per Package

22 Day(s) or more Right-hand33.1725.404169664

10 Pieces Per Package

22 Day(s) or more Right-hand33.1825.404169666

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape Other Application Grooving / Parting work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy
Rake angle Pozidriv Material type WU25PT Material classification(mm) Carbide coat

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)