Arcland Sakamoto Rough Emery Grind Stone, Sickle Grind Stone, C#120 Carborundum

Arcland Sakamoto Rough Emery Grind Stone, Sickle Grind Stone, C#120 Carborundum

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

  • 142017
  • 142017_1

[Applications]
· Rough and semi-finishing of sickles and bladed tools for gardening and household kitchen knives, etc.

Part Number
142017
Part NumberVolume DiscountDays to Shipวันจัดส่งPackage mass
(g)
4 Day(s) or more 312

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Grindstone for molds Particle Size(#) 120 Package size(mm) 128 × 50 × 25
Material Grind stone: C (carborundum) Grind stone size(mm) Depth 125 × width 50 × height 25 JAN code 4904781082667

Please check the type/dimensions/specifications of the part 142017 in the Arcland Sakamoto Rough Emery Grind Stone, Sickle Grind Stone, C#120 Carborundum series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 142017 ในชุด Arcland Sakamoto Rough Emery Grind Stone, Sickle Grind Stone, C#120 Carborundum

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)