• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Arcland Sakamoto Double-Sided Sickle Grind Stone For Rough And Semi-Finishing, With String

Arcland Sakamoto Double-Sided Sickle Grind Stone For Rough And Semi-Finishing, With String

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

  • 142018
  • 142018_1

[Applications]
· Sickle grindstone for maintaining the cutting edges of sickles, kitchen knives and bladed tools for gardening.
· Rough and semi-finishing of sickles and bladed tools for gardening and household kitchen knives, etc.

Part Number
142018
Part NumberVolume DiscountDays to Shipวันจัดส่งPackage mass
(g)
4 Day(s) or more 268

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Grindstone for molds Particle Size(#) 180/320 Package size(mm) 145 × 40 × 30
Material Grind stone: GC (green carborundum)/C (carbon) Grind stone size(mm) Depth 135 × width 40 × height 30 JAN code 4904781082650

Please check the type/dimensions/specifications of the part 142018 in the Arcland Sakamoto Double-Sided Sickle Grind Stone For Rough And Semi-Finishing, With String series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 142018 ในชุด Arcland Sakamoto Double-Sided Sickle Grind Stone For Rough And Semi-Finishing, With String

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)