• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Rechargeable Drill Bit For Sanding, YS, Hex Shank (Flat-to-Flat 6.35 mm)

Rechargeable Drill Bit For Sanding, YS, Hex Shank (Flat-to-Flat 6.35 mm)

[Applications]
· For drilling pilot holes in fiber cement sidings.
· Ideal for drilling pilot holes in corner sections which are prone to cracking.
[Features]
· The carbide tip provides high durability and makes it ideal for pilot hole drilling work.
· The unique tip shape ensures minimal slippage and makes positioning easy.
· Its short design makes it easy to handle and with the effective length being short, it also means it is less likely to break.
[Compatible drills]
· For rechargeable drills (impact) and rotary drills.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
YS-25
YS-28
YS-30
Part NumberVolume DiscountDays to Shipวันจัดส่งBlade tip diameter
(mm)
JAN code Compatible materials Materials which can be perforated
7 Day(s) or more 2.54900646220106Fiber cement siding, mortarALC, gypsum board
7 Day(s) or more 2.84900646220113Fiber cement siding, mortarALC, gypsum board
7 Day(s) or more 3.04900646220120Fiber cement siding, mortarALC, gypsum board

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Overall length(mm) 73 Effective length(mm) 20

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)