• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

B200 Iron Soft Jaw For Kitagawa Hydraulic And Pneumatic Equipment【3 Pieces Per Package】

B200 Iron Soft Jaw For Kitagawa Hydraulic And Pneumatic Equipment

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

  • B200 Iron Soft Jaw For Kitagawa Hydraulic And Pneumatic Equipment
  • B200 Iron Soft Jaw For Kitagawa Hydraulic And Pneumatic Equipment

[Features]
· 6 face milling.
· Serration is formed by hob machining.
· Uses high-quality materials for easy soft jaw molding.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
B04
B05
B204-P1.5
B205-P1.5
B206-P1.5
B212
B212-H60-P1.5
B212-H90-P1.5
B212-H120-P1.5
HO8-P1.5
HO10-P1.5
N15-H60-P1.5
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งDimension A
(mm)
Dimension H
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension B
(mm)
Dimension G
(mm)
Dimension L
(mm)
Dimension M
(mm)
Shape

3 Pieces Per Package

5 Day(s) or more 4823831519256-Fig.-2

3 Pieces Per Package

5 Day(s) or more 573110318232912-Fig.-2

3 Pieces Per Package

5 Day(s) or more 49.523104142325.54-Fig.-2

3 Pieces Per Package

5 Day(s) or more 54251041423285-Fig.-2

3 Pieces Per Package

5 Day(s) or more 6628125202634512Fig.-2

3 Pieces Per Package

5 Day(s) or more 11150214305060--Fig.-1

3 Pieces Per Package

5 Day(s) or more 11160214305060--Fig.-1

3 Pieces Per Package

5 Day(s) or more 11190214305060--Fig.-1

3 Pieces Per Package

5 Day(s) or more 111120214305060--Fig.-1

3 Pieces Per Package

5 Day(s) or more 95401452535461220Fig.-2

3 Pieces Per Package

5 Day(s) or more 110401653040501520Fig.-2

3 Pieces Per Package

5 Day(s) or more 1356025.55435066--Fig.-1

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Pitch(mm) 1.5 Material Iron

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)