• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
White Delrin Replaceable Tip Tweezers

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

White Delrin Replaceable Tip Tweezers

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
Quote

[Features]
· Has a curved handle and is easy to clean before sterilization.
· Much easier to clean when compared with traditional 2-piece designs, as there are no overlapping parts.
· Tip is replaceable so there is no worry of dirt build-up or corrosion.
· Uses a flexible spring action made possible through the development of new cold bend processing technology (patented worldwide).
· With just the right amount of spring resistance, these tweezers provide excellent comfort and ease of use, with no feeling of fatigue.
· Resistant to neutral chemicals.
· Used in research laboratories and with chemicals.
· Non-magnetic with replaceable tips.
· Made from Delrin.

Basic Specifications
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
Quote
-

Part Number : 10004-D4-SM
Days to Shipวันจัดส่ง Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Tweezers
  • Properties
    Non-magnetic type
  • Overall Length(mm)
    130
Quote
-

Part Number : 10004-D15-SM
Days to Shipวันจัดส่ง Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Tweezers
  • Properties
    Non-magnetic type
  • Overall Length(mm)
    130

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)