• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Tape Measure With Stopper (Yellow) 16 mm (W) 3.5 m

Part Number
1202072
Part NumberVolume DiscountDays to Shipวันจัดส่ง
10 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Length(m) 3.5 Tape Width(mm) 16 JAN code 4907052422353

Please check the type/dimensions/specifications of the part 1202072 in the Tape Measure With Stopper (Yellow) 16 mm (W) 3.5 m series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 1202072 ในชุด Tape Measure With Stopper (Yellow) 16 mm (W) 3.5 m

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)