• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Abrasive Sponge Sheet Super Fine

Abrasive Sponge Sheet Super Fine

[Applications]
· Light sanding, hairline machining
[Features]
· Sponge-type for easy polishing of both flat and curved surfaces
· Can be used for both wet and dry applications
· Can be washed in water to prevent clogging
[Specifications]
· Equivalent to #500 to #800

PDF

Japanese Only

 
Part Number
1074002
Part NumberVolume DiscountDays to Shipวันจัดส่ง
6 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Usage Hand polish Particle Size(#) 500 to 800

Please check the type/dimensions/specifications of the part 1074002 in the Abrasive Sponge Sheet Super Fine series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 1074002 ในชุด Abrasive Sponge Sheet Super Fine

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)