• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Interlinking Carry Cart - 200 kg Uniform Load Type

Interlinking Carry Cart - 200 kg Uniform Load Type

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

  • JC-200
  • JC-200 横連結 使用例
  • ハンドル使用例
  • JC-200 縦連結 使用例
  • JC-200 一文字 使用例
  • JC-200 十字スタッキング 使用例
  • JC-200GSS
  • JC-200H

[Features]
· Completely Japanese-made product that can be used separately or linked together lengthwise or crosswise.
· Casters are non-marking nylon that prevent the transfer of black rubber marks to floors.
· Carts can be vertically stacked, saving storage space.
· A dedicated handle can be used to transport loads on linked carts, saving labor.
· Strong enough to handle a 200 kg load capacity.
· The JC-200H (handle) model features a plug-in, pull-out type handle, which can be mounted and removed without the need for tools.

Part Number
JC-200
JC-200GSS
JC-200H
Part NumberVolume DiscountDays to Shipวันจัดส่งUniform Load
(kg)
Main Body Material Quiet measures Main body: option Details Type Height
(mm)
Length
(mm)
Width
(mm)
Caster Diameter
(mm)
Mass
(g)
Load Platform Materials Quantity
5 Day(s) or more 200Plastic-Main BodyBlue143680400ø85, swivel wheels × 44,0001 levelDeck: polypropylene, Casters: nylon1 unit
5 Day(s) or more 200PlasticAvailableMain BodyBlue143680400ø75, swivel wheels × 44,0001 levelDeck: polypropylene, casters: no-carbon gray rubber1 unit
5 Day(s) or more -Steel-OptionHandle: gray65543026-1,000-Steel (powder coating)1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Dolly

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)