• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Resin Sandpaper SCP【100 Pieces Per Package】

Resin Sandpaper SCP

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

[Features]
· A product generally referred to as a dry sander.
· Multi-purpose sandpaper that uses synthetic resin as the adhesive and to which special clogging prevention machining is applied.

(i)Caution

  • The image is a representative image.
Part Number
132060
132080
132100
132120
132150
132180
132220
132240
132280
132320
132400
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งParticle Size
(#)

100 Pieces Per Package

6 Day(s) or more 60

100 Pieces Per Package

6 Day(s) or more 80

100 Pieces Per Package

6 Day(s) or more 100

100 Pieces Per Package

6 Day(s) or more 120

100 Pieces Per Package

6 Day(s) or more 150

100 Pieces Per Package

6 Day(s) or more 180

100 Pieces Per Package

6 Day(s) or more 220

100 Pieces Per Package

6 Day(s) or more 240

100 Pieces Per Package

6 Day(s) or more 280

100 Pieces Per Package

6 Day(s) or more 320

100 Pieces Per Package

6 Day(s) or more 400

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Sheet Type Sand Paper Usage Hand polish Width(mm) 230
Length(mm) 280

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)