• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Disc Paper Soft (0.8 mm)【10 Pieces Per Package】

Disc Paper Soft (0.8 mm)

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

[Features]
· Disc features abrasive material with high-hardness and reduced toughness for emphasis on cutting quality.
· Only 0.8 mm thick for a highly flexible product.

(i)Caution

  • The image is a representative image.
Part Number
141012
141014
141016
141020
141024
141030
141036
141040
141050
141060
141080
141100
141120
141150
141180
141240
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งParticle Size
(#)

10 Pieces Per Package

10 Day(s) or more 12

10 Pieces Per Package

10 Day(s) or more 14

10 Pieces Per Package

10 Day(s) or more 16

10 Pieces Per Package

10 Day(s) or more 20

10 Pieces Per Package

10 Day(s) or more 24

10 Pieces Per Package

10 Day(s) or more 30

10 Pieces Per Package

10 Day(s) or more 36

10 Pieces Per Package

10 Day(s) or more 40

10 Pieces Per Package

10 Day(s) or more 50

10 Pieces Per Package

10 Day(s) or more 60

10 Pieces Per Package

10 Day(s) or more 80

10 Pieces Per Package

10 Day(s) or more 100

10 Pieces Per Package

10 Day(s) or more 120

10 Pieces Per Package

10 Day(s) or more 150

10 Pieces Per Package

10 Day(s) or more 180

10 Pieces Per Package

10 Day(s) or more 240

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15.9 Thickness(mm) 0.8
abrasive grain CC Abrasive Grain

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)