• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Sanding Cloth Belt For Woodworking (Specify Dimensions)【10 Pieces Per Package】

Sanding Cloth Belt For Woodworking (Specify Dimensions)

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

[Features]
· Abrasive belt for woodworking for which the dimensions can be specified freely.
· Made to the requested size.

Part Number
BLT163-HM240-[100-125/1]-[7210-7300/1]
BLT164-HM240-[100-125/1]-[7310-7400/1]
BLT165-HM240-[100-125/1]-[7410-7500/1]
BLT166-HM240-[100-125/1]-[7510-7600/1]
BLT167-HM240-[100-125/1]-[7610-7700/1]
BLT168-HM240-[100-125/1]-[7710-7800/1]
BLT169-HM240-[100-125/1]-[7810-7900/1]
BLT170-HM240-[100-125/1]-[7910-8000/1]
BLT171-HM240-[100-125/1]-[8010-8100/1]
BLT172-HM240-[100-125/1]-[8110-8200/1]
BLT173-HM240-[100-125/1]-[8210-8300/1]
BLT174-HM240-[100-125/1]-[8310-8400/1]
BLT175-HM240-[100-125/1]-[8410-8500/1]
BLT176-HM240-[100-125/1]-[8510-8600/1]
BLT177-HM240-[100-125/1]-[8610-8700/1]
BLT178-HM240-[100-125/1]-[8710-8800/1]
BLT179-HM240-[100-125/1]-[8810-8900/1]
BLT180-HM240-[100-125/1]-[8910-9000/1]
BLT181-HM240-[100-125/1]-[9010-9100/1]
BLT182-HM240-[100-125/1]-[9110-9200/1]
BLT183-HM240-[100-125/1]-[9210-9300/1]
BLT184-HM240-[100-125/1]-[9310-9400/1]
BLT185-HM240-[100-125/1]-[9410-9500/1]
BLT186-HM240-[100-125/1]-[9510-9600/1]
BLT187-HM240-[100-125/1]-[9610-9700/1]
BLT188-HM240-[100-125/1]-[9710-9800/1]
BLT189-HM240-[100-125/1]-[9810-9900/1]
BLT190-HM240-[100-125/1]-[9910-10000/1]
BLT191-HM240-[125-150/1]-[500-600/1]
BLT192-HM240-[125-150/1]-[610-700/1]
BLT193-HM240-[125-150/1]-[710-800/1]
BLT194-HM240-[125-150/1]-[810-900/1]
BLT195-HM240-[125-150/1]-[910-1000/1]
BLT196-HM240-[125-150/1]-[1010-1100/1]
BLT197-HM240-[125-150/1]-[1110-1200/1]
BLT198-HM240-[125-150/1]-[1210-1300/1]
BLT199-HM240-[125-150/1]-[1310-1400/1]
BLT200-HM240-[125-150/1]-[1410-1500/1]
BLT201-HM240-[125-150/1]-[1510-1600/1]
BLT202-HM240-[125-150/1]-[1610-1700/1]
BLT203-HM240-[125-150/1]-[1710-1800/1]
BLT204-HM240-[125-150/1]-[1810-1900/1]
BLT205-HM240-[125-150/1]-[1910-2000/1]
BLT206-HM240-[125-150/1]-[2010-2100/1]
BLT207-HM240-[125-150/1]-[2110-2200/1]
BLT208-HM240-[125-150/1]-[2210-2300/1]
BLT209-HM240-[125-150/1]-[2310-2400/1]
BLT210-HM240-[125-150/1]-[2410-2500/1]
BLT211-HM240-[125-150/1]-[2510-2600/1]
BLT212-HM240-[125-150/1]-[2610-2700/1]
BLT213-HM240-[125-150/1]-[2710-2800/1]
BLT214-HM240-[125-150/1]-[2810-2900/1]
BLT215-HM240-[125-150/1]-[2910-3000/1]
BLT216-HM240-[125-150/1]-[3010-3100/1]
BLT217-HM240-[125-150/1]-[3110-3200/1]
BLT218-HM240-[125-150/1]-[3210-3300/1]
BLT219-HM240-[125-150/1]-[3310-3400/1]
BLT220-HM240-[125-150/1]-[3410-3500/1]
BLT221-HM240-[125-150/1]-[3510-3600/1]
BLT222-HM240-[125-150/1]-[3610-3700/1]
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่ง

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

10 Pieces Per Package

9 Day(s)

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Tool Used Electrical and pneumatic tools Base Materials Cloth Particle Size(#) 240
Abrasive material Alundum (Alumina) (AA or A)

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)