• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

The Amazing Cup, Circle Type, Flange Type

The Amazing Cup, Circle Type, Flange Type

[Features]
· Amazing performance. Flange type
· Drastically reduces shock and vibration during grinding.
· The circular special tips enable easy grinding of thick (deep) coatings. Also works extremely well with hard concrete.
[Applications]
· Grinding concrete, bricks, blocks and stone materials

Part Number
SGC-P4CCF
Part NumberVolume DiscountDays to Shipวันจัดส่ง
Quote

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Diamond cutter Specifications Dry Type Application For concrete, mortar / Stone Material
Outer Diameter(mm) 100 Hole Diameter(mm) 15

Please check the type/dimensions/specifications of the part SGC-P4CCF in the The Amazing Cup, Circle Type, Flange Type series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน SGC-P4CCF ในชุด The Amazing Cup, Circle Type, Flange Type

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)