The Amazing Kenma-Kun, Multi-Type, Flange Type

The Amazing Kenma-Kun, Multi-Type, Flange Type

[Features]
· Amazing performance. Flange type
· Drastically reduces shock and vibration during grinding.
· For grinding, polishing and removing coatings
[Applications]
· Casting, hard concrete, stone materials, tiles, coatings, FRP, linings, etc.

Part Number
SGC-G4MB
Part NumberVolume DiscountDays to Shipวันจัดส่ง
Quote

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Diamond cutter Specifications Dry Type Application Iron / Non-ferrous / For concrete, mortar / Stone Material / Tile / Resin
Outer Diameter(mm) 100 Hole Diameter(mm) 15

Please check the type/dimensions/specifications of the part SGC-G4MB in the The Amazing Kenma-Kun, Multi-Type, Flange Type series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน SGC-G4MB ในชุด The Amazing Kenma-Kun, Multi-Type, Flange Type

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)