515 Series Height Master HMP2

Part Number
HMP2-300
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
(kg)
Standard accessories Supplement Explanation
Quote 23Wooden Storage BoxMovable at a staggered arrangement of 20 mm, can be used vertically, riser block can be used

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Height Gauge Display Method Analog Measuring Range(mm) 5
Minimum Display 0.001 mm Dimensional Tolerance(mm) ±0.0015 Dimensional Tolerance Width(mm) 0.001
Effective Stroke(mm) 20 1-Rotation Stroke(mm) 0.5 Feed Error(μm) ±1.0
Feed Return Error(μm) 1.0

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)