• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Holder For Front-Turning, PTXN-N

Part Number
PTXNR1016X33N
PTXNR1216X33N
PTXNR1616X33N
PTXNR2020X33N
Part NumberVolume DiscountDays to Shipวันจัดส่งDimension h1
(mm)
Dimension h2
(mm)
Dimension h
(mm)
Dimension b
(mm)
Applicable tip Applicable lever Applicable screw Applicable wrench
Quote 1021016TN□□1604LCL33NTightening screw: LCS33LLR-25S-20 * 65 / LW-2
Quote 1201216TN□□1604LCL33NTightening screw: LCS33LLR-25S-20 * 65 / LW-2
Quote 1601616TN□□1604LCL33NTightening screw: LCS33LLR-25S-20 * 65 / LW-2
Quote 2002020TN□□1604LCL33NTightening screw: LCS33LLR-25S-20 * 65 / LW-2

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Applicable Tip Shape T (Triangle) Clamp Shape Lever lock Selfishly Right-hand
Dimension L1(mm) 120 Dimension f(mm) 0

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)