Throw-Away Drill, 118° Angled Tip 7 Series

Part Number
457H-94-118
Part NumberVolume DiscountDays to Shipวันจัดส่งShape
Quote GEN2

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Hole diameter (drill diameter) D(mm) 94 work material general steel / Cast Iron / Titanium Tool Material Type Powder high-speed steel
Coating Y/N Available Coating Type For General Steels (AlCrN, etc.)

Please check the type/dimensions/specifications of the part 457H-94-118 in the Throw-Away Drill, 118° Angled Tip 7 Series series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 457H-94-118 ในชุด Throw-Away Drill, 118° Angled Tip 7 Series

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)