• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Cutter For Cast Iron Parts Machining, JWNXM Body For FU-HA Cutter

[Features]
· Low-resistance machining of cast iron
· Realizes super high speed machining surpassing vc = 1,000 m/min by utilizing the maximum potentiality of ceramics
· Chipping is suppressed with the low resistance specification cutter and insert. Supports a cutting amount of up to 6 mm.
· Optimal for cutting the mill scale of cast iron. Includes a breaker for an even sharper cutting performance.
· Controls the load on the machine by drastically reducing cutting resistance

Part Number
JWNXM063C2200R06-A
JWNXM080A2540R08-A
JWNXM100A3175R10-A
JWNXM125A3810R12-A
JWNXM160A5080R16-A
Part NumberVolume DiscountDays to Shipวันจัดส่งDimension ød1
(mm)
Dimension R.R.
(°)
Dimension øD1
(mm)
Dimension ⌀D2
(mm)
Dimension ød2
(mm)
Dimension øc
(mm)
Dimension g
(mm)
Dimension H
(mm)
Dimension W
(mm)
Weight
(kg)
Part Spigot joint standard
Quote 22+46363601815.55010.40.9Clamp screw (FSI26-4.0 × 12-LH), wrench (LLR-T15)FMC
Quote 25.4+78080603615509.51.1Clamp screw (FSI26-4.0 × 12-LH), wrench (LLR-T15)FMA
Quote 31.75+101001008050185012.71.8Clamp screw (FSI26-4.0 × 12-LH), wrench (LLR-T15)FMA
Quote 38.1+101251258055235815.93Clamp screw (FSI26-4.0 × 12-LH), wrench (LLR-T15)FMA
Quote 50.8+1016016010072226019.04.9Clamp screw (FSI26-4.0 × 12-LH), wrench (LLR-T15)FMA

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Applicable tip WNX44-C10T01020 / WNX44-R12T01020 Dimension A.R.(°) +5 Dimension a(mm) WNX44-C10T01020 mounted: 5.5; WNX44-R12T01020 mounted: 4.5

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)