• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Body For JSDW Series Cutter For Cast Iron Parts Machining

Part Number
JSDW063-75-04R
JSDW080-45-06R
JSDW080-75-05R
JSDW100-45-07R
JSDW100-75-06R
JSDW125-45-08R
JSDW125-75-07R
Part NumberVolume DiscountDays to Shipวันจัดส่งApplicable tip Dimension øD1
(mm)
Dimension ⌀D2
(mm)
Dimension a
(mm)
Dimension ød2
(mm)
Dimension øc
(mm)
Dimension g
(mm)
Dimension H
(mm)
Dimension W
(mm)
Angle θ
(°)
Dimension ød
(mm)
Weight
(kg)
Part
Quote SDCW1204EETR / SDW1204-75-50R (CBN wiper insert) / SDCW120408TNCE-Z / SDCW120408T010206370.69.15818145010.475220.82Clamp screw (FSI21 - 5.0 * 12.45), wrench (T-20)
Quote SDCW43AETNCEE02 / SDW1204-45-50R (CBN wiper insert) / SDCW1204AET01020 / SDCW120408TNCE-Z / SDCW120408T0102080956.6623618509.54525.41.1Clamp screw (FSI21 - 5.0 * 12.45), wrench (T-20)
Quote SDCW1204EETR / SDW1204-75-50R (CBN wiper insert) / SDCW120408TNCE-Z / SDCW120408T010208083.39.1623615.5509.57525.41.04Clamp screw (FSI21 - 5.0 * 12.45), wrench (T-20)
Quote SDCW43AETNCEE02 / SDW1204-45-50R (CBN wiper insert) / SDCW1204AET01020 / SDCW120408TNCE-Z / SDCW120408T01020100120.46.65845165012.74531.751.39Clamp screw (FSI21 - 5.0 * 12.45), wrench (T-20)
Quote SDCW1204EETR / SDW1204-75-50R (CBN wiper insert) / SDCW120408TNCE-Z / SDCW120408T01020100108.79.1584516.55012.77531.751.33Clamp screw (FSI21 - 5.0 * 12.45), wrench (T-20)
Quote SDCW43AETNCEE02 / SDW1204-45-50R (CBN wiper insert) / SDCW1204AET01020 / SDCW120408TNCE-Z / SDCW120408T01020125145.86.67955215815.94538.12.55Clamp screw (FSI21 - 5.0 * 12.45), wrench (T-20)
Quote SDCW1204EETR / SDW1204-75-50R (CBN wiper insert) / SDCW120408TNCE-Z / SDCW120408T01020125134.19.1795521.55815.97538.12.54Clamp screw (FSI21 - 5.0 * 12.45), wrench (T-20)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Compatible Tip Material Carbide Coat / Cermet / CBN Dimension A.R.(°) 12 Dimension R.R.(°) 0

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)