• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Insert For Cut-Off (With Breaker), CTPS-FR

Part Number
CTPS12FR-VM1
CTPS12FR-ZM3
CTPS15FR-VM1
CTPS15FR-ZM3
CTPS18FR-VM1
CTPS18FR-ZM3
CTPS20FR-VM1
CTPS20FR-ZM3
Part NumberVolume DiscountDays to Shipวันจัดส่งwork material Material type Dimension w
(mm)
Dimension A
(mm)
Maximum parting diameter øD
(mm)
Compatible holder
Quote Steel / Stainless SteelVM11.20.374.0CTPS type
Quote Stainless Steel / Heat-resistant alloy, titanium alloyZM31.20.374.0CTPS type
Quote Steel / Stainless SteelVM11.50.465.0CTPS type
Quote Stainless Steel / Heat-resistant alloy, titanium alloyZM31.50.465.0CTPS type
Quote Steel / Stainless SteelVM11.80.558.5CTPS type
Quote Stainless Steel / Heat-resistant alloy, titanium alloyZM31.80.558.5CTPS type
Quote Steel / Stainless SteelVM120.6110.0CTPS type
Quote Stainless Steel / Heat-resistant alloy, titanium alloyZM320.6110.0CTPS type

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape C (80° Diamond-Shape) Application Grooving / Parting Selfishly Right-hand
Nose R Other Material classification PVD-coated micrograin carbide Nose R details(mm) 0.05
Angle θ(°) 16 Breaker Y/N Yes

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)