• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Insert For Grooving, TWG

Part Number
TWG20L005-TM1
TWG20L020-TM1
TWG20R005-TM1
TWG20R020-TM1
TWG25L010-TM1
TWG25L030-TM1
TWG25R010-TM1
TWG25R030-TM1
TWG30L010-TM1
TWG30L030-TM1
TWG30R010-TM1
TWG30R030-TM1
Part NumberVolume DiscountDays to Shipวันจัดส่งSelfishly Nose R Dimension w
(mm)
Nose R details
(mm)
Compatible holder Specifications
Quote Left-handOther20.05TWG typeFlat, 3-insert molded breaker
Quote Left-hand0.220.2TWG typeFlat, 3-insert molded breaker
Quote Right-handOther20.05TWG typeFlat, 3-insert molded breaker
Quote Right-hand0.220.2TWG typeFlat, 3-insert molded breaker
Quote Left-handOther2.50.1TWG typeFlat, 3-insert molded breaker
Quote Left-handOther2.50.3TWG typeFlat, 3-insert molded breaker
Quote Right-handOther2.50.1TWG typeFlat, 3-insert molded breaker
Quote Right-handOther2.50.3TWG typeFlat, 3-insert molded breaker
Quote Left-handOther30.1TWG typeFlat, 3-insert molded breaker
Quote Left-handOther30.3TWG typeFlat, 3-insert molded breaker
Quote Right-handOther30.1TWG typeFlat, 3-insert molded breaker
Quote Right-handOther30.3TWG typeFlat, 3-insert molded breaker

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape T (Triangle) Application Grooving / Parting work material Steel / Stainless Steel / Heat-resistant alloy, titanium alloy
Material type TM1 Material classification PVD-coated micrograin carbide Effective machining depth(mm) 3
Dimension L(mm) (3.5)

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)