• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Standard Insert, 60° Equilateral-Triangle-Shape, Positive, TPGH-B2/B3

Part Number
TPGH080202FLB3-TM4
TPGH080202FLB3-ZM3
TPGH080204FLB3-TM4
TPGH080204FLB3-ZM3
TPGH090202FLB2-TM4
TPGH090202FLB2-ZM3
TPGH090204FLB2-TM4
TPGH090204FLB2-ZM3
TPGH090208FLB2-TM4
TPGH090208FLB2-ZM3
Part NumberVolume DiscountDays to Shipวันจัดส่งwork material Nose R Material type Inscribed circle (IC)
(mm)
Compatible holder
Quote Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.2TM44.76C-STUC (P) type
Quote Steel / Stainless Steel / Non-ferrous metal0.2ZM34.76C-STUC (P) type
Quote Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.4TM44.76C-STUC (P) type
Quote Steel / Stainless Steel / Non-ferrous metal0.4ZM34.76C-STUC (P) type
Quote Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.2TM45.56S-STUC (P) type / C-STUC (P) type / C-STZP (C) type / B-STZ type
Quote Steel / Stainless Steel / Non-ferrous metal0.2ZM35.56S-STUC (P) type / C-STUC (P) type / C-STZP (C) type / B-STZ type
Quote Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.4TM45.56S-STUC (P) type / C-STUC (P) type / C-STZP (C) type / B-STZ type
Quote Steel / Stainless Steel / Non-ferrous metal0.4ZM35.56S-STUC (P) type / C-STUC (P) type / C-STZP (C) type / B-STZ type
Quote Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.8TM45.56S-STUC (P) type / C-STUC (P) type / C-STZP (C) type / B-STZ type
Quote Steel / Stainless Steel / Non-ferrous metal0.8ZM35.56S-STUC (P) type / C-STUC (P) type / C-STZP (C) type / B-STZ type

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape T (Triangle) Rake angle Pozidriv Selfishly Left-hand
Material classification PVD-coated micrograin carbide Thickness (T)(mm) 2.38 Clearance angle(°) 11

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)