• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Ceramic Standard Insert, 80° Hexagon-Shape, Negative, WNGA

Part Number
WNGA080408T00520-WA1
WNGA080408T01020-SP9
WNGA080408T02020-SX6
WNGA080412T00520-WA1
WNGA080412T01020-SP9
WNGA080412T02020-SX6
WNGA080416T02020-SX6
Part NumberVolume DiscountDays to Shipวันจัดส่งwork material Nose R Material type Material classification Compatible holder
Quote Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material0.8WA1Whisker ceramicWWLN type / WWLN-2 type / S-WWLN type / S-WWLN-2 type
Quote Cast Iron0.8SP9Silicon nitride-based ceramicWWLN type / WWLN-2 type / S-WWLN type / S-WWLN-2 type
Quote Cast Iron0.8SX6Silicon nitride-based ceramicWWLN type / WWLN-2 type / S-WWLN type / S-WWLN-2 type
Quote Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material1.2WA1Whisker ceramicWWLN type / WWLN-2 type / S-WWLN type / S-WWLN-2 type
Quote Cast Iron1.2SP9Silicon nitride-based ceramicWWLN type / WWLN-2 type / S-WWLN type / S-WWLN-2 type
Quote Cast Iron1.2SX6Silicon nitride-based ceramicWWLN type / WWLN-2 type / S-WWLN type / S-WWLN-2 type
Quote Cast Iron1.6SX6Silicon nitride-based ceramicWWLN type / WWLN-2 type / S-WWLN type / S-WWLN-2 type

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape W (Hexagonal Type) Rake angle Negative Inscribed circle (IC)(mm) 12.7
Thickness (T)(mm) 4.76

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)