• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Standard Insert, 55° Diamond-Shape, Positive, DCMW【1-10 Pieces Per Package】

Part Number
DCMW11T301-PD1
DCMW11T302-PD1
DCMW11T304-PD1
DCMW11T308-PD1
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งNose R Nose R details
(mm)
Compatible holder

10 Pieces Per Package

Quote Other0.1DS-SDU-ACH type / SDJC-N / SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDNC type
Quote 0.20.2DS-SDU-ACH type / SDJC-N / SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDNC type
7 Day(s) or more 0.40.4DS-SDU-ACH type / SDJC-N / SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDNC type
Quote 0.80.8DS-SDU-ACH type / SDJC-N / SDJC type / SDJC-OH type / SDJC-N-F type / SDXC-N type / SDQC type / SDNC type / CH-SDUC type / DS-SDU type / DS-SDX type / Y-SDJC type / Y-SDJC-OH type / Y-SDNC type

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape D (55° Diamond-Shape) work material Non-ferrous metal Rake angle Pozidriv
Material type PD1 Material classification PCD Inscribed circle (IC)(mm) 9.525
Thickness (T)(mm) 3.97 Clearance angle(°) 7

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)