• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Ceramic Standard Insert, 90° Square-Shape, Positive, SPGN

Part Number
SPGN090308T01025-HC2
SPGN120308T01025-HC2
SPGN120412T01025-HC2
Part NumberVolume DiscountDays to Shipวันจัดส่งNose R Inscribed circle (IC)
(mm)
Thickness (T)
(mm)
Blade tip specifications
Quote 0.89.5253.18Chamfer: 0.10 mm × 25°
Quote 0.812.73.18Chamfer: 0.10 mm × 25°
Quote 1.212.74.76Chamfer: 0.10 mm × 25°

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape S (Rectangular) work material Cast Iron / High Hardness Material Rake angle Pozidriv
Material type HC2 Material classification Alumina ceramics Clearance angle(°) 11

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)