• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Standard Insert, 60° Equilateral-Triangle-Shape, Negative, TNMG/TNGG-ZP

Part Number
TNGG160402FNZP-DM4
TNGG160402FNZP-QM3
TNGG160402FNZP-VM1
TNGG160402FNZP-ZM3
TNGG160404FNZP-DM4
TNGG160404FNZP-QM3
TNGG160404FNZP-VM1
TNGG160404FNZP-ZM3
TNGG160408FNZP-DM4
TNGG160408FNZP-QM3
TNGG160408FNZP-VM1
TNGG160408FNZP-ZM3
Part NumberVolume DiscountDays to Shipวันจัดส่งwork material Nose R Material type Compatible holder
Quote Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material0.2DM4PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type / STXNR-N type
Quote Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material0.2QM3PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type / STXNR-N type
7 Day(s) or more Steel / Stainless Steel / Non-ferrous metal0.2VM1PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type / STXNR-N type
Quote Steel / Stainless Steel / Non-ferrous metal0.2ZM3PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type / STXNR-N type
Quote Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material0.4DM4PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type / STXNR-N type
Quote Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material0.4QM3PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type / STXNR-N type
Quote Steel / Stainless Steel / Non-ferrous metal0.4VM1PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type / STXNR-N type
Quote Steel / Stainless Steel / Non-ferrous metal0.4ZM3PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type / STXNR-N type
Quote Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material0.8DM4PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type / STXNR-N type
Quote Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material0.8QM3PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type / STXNR-N type
Quote Steel / Stainless Steel / Non-ferrous metal0.8VM1PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type / STXNR-N type
Quote Steel / Stainless Steel / Non-ferrous metal0.8ZM3PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type / STXNR-N type

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape T (Triangle) Rake angle Negative Material classification PVD-coated micrograin carbide
Inscribed circle (IC)(mm) 9.525 Thickness (T)(mm) 4.76

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)