• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Standard Insert, 80° Diamond-Shape, Negative, CNMG/CNGG-ZP

Part Number
CNGG120404FNZP-DM4
CNGG120404FNZP-ZM3
CNGG120408FNZP-DM4
CNGG120408FNZP-ZM3
CNGG431-FN-ZP-QM3
CNGG432-FN-ZP-QM3
Part NumberVolume DiscountDays to Shipวันจัดส่งwork material Nose R Material type Compatible holder
Quote Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material0.4DM4PCLN-N type / PCLN type / WCLN type / WCBN type
Quote Steel / Stainless Steel / Non-ferrous metal0.4ZM3PCLN-N type / PCLN type / WCLN type / WCBN type
Quote Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material0.8DM4PCLN-N type / PCLN type / WCLN type / WCBN type
Quote Steel / Stainless Steel / Non-ferrous metal0.8ZM3PCLN-N type / PCLN type / WCLN type / WCBN type
Quote Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material0.4QM3PCLN-N type / PCLN type / WCLN type / WCBN type
Quote Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material0.8QM3PCLN-N type / PCLN type / WCLN type / WCBN type

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape C (80° Diamond-Shape) Rake angle Negative Material classification PVD-coated micrograin carbide
Inscribed circle (IC)(mm) 12.7 Thickness (T)(mm) 4.76

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)