• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Standard Insert, 60° Equilateral-Triangle-Shape, Negative, TNMG-Z5

Part Number
TNMG160404TNBZ5-DM4
TNMG160408TNBZ5-DM4
TNMG331-TNB-Z5-QM3
TNMG332-TNB-Z5-QM3
Part NumberVolume DiscountDays to Shipวันจัดส่งNose R Material type Compatible holder
Quote 0.4DM4PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type
Quote 0.8DM4PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type
Quote 0.4QM3PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type
Quote 0.8QM3PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape T (Triangle) work material Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material Rake angle Negative
Material classification PVD-coated micrograin carbide Inscribed circle (IC)(mm) 9.525 Thickness (T)(mm) 4.76

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)