Standard Insert, 60° Equilateral-Triangle-Shape, Positive, TPGH-FG

Part Number
TPGH090202RFG-TM4
TPGH090204RFG-TM4
TPGH110302RFG-TM4
TPGH110304RFG-TM4
Part NumberVolume DiscountDays to Shipวันจัดส่งNose R Inscribed circle (IC)
(mm)
Thickness (T)
(mm)
Quote 0.25.562.38
Quote 0.45.562.38
Quote 0.26.353.18
Quote 0.46.353.18

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape T (Triangle) work material Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy Rake angle Pozidriv
Selfishly Right-hand Material type TM4 Material classification PVD-coated micrograin carbide
Clearance angle(°) 11

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)