• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Insert For Thread Milling, TTMH/TTMA

Part Number
TTMH3260R010-ZM3
TTMH3260R015-ZM3
TTMH3260R020-ZM3
Part NumberVolume DiscountDays to Shipวันจัดส่งNose R Pitch (for Threading) Nose R details
(mm)
Compatible holder
Quote Other0.8 to 3.00.1NTTB type / STTN type / DS-STT type
Quote Other1.0 to 3.00.15NTTB type / STTN type / DS-STT type
Quote 0.21.5 to 3.00.2NTTB type / STTN type / DS-STT type

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape T (Triangle) Application Threading work material Stainless Steel / Heat-resistant alloy, titanium alloy
Selfishly Right-hand Material type ZM3 Material classification PVD-coated micrograin carbide
Dimension d(mm) 9.525 Dimension s(mm) 3.18

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)